IESNA:LM-63-2002
[TEST]P1056469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-S850D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1635
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1009 1003 997 990 980 965 949 930 908 884
859 831 801 770 739 706 672 637 602 566
529 492 454 416 377 339 299 260 219 181
144 108 74 44 17 1 0
1009 1011 1005 994 979 960 937 911 882 851
817 782 745 708 668 628 587 545 503 460
418 375 333 290 249 205 165 127 92 59
31 13 6 2 0 0 0
1009 1004 994 975 951 923 891 856 817 776
732 688 641 594 545 497 448 399 353 305
259 212 169 129 91 57 28 12 8 5
2 1 1 1 0 0 0
1009 1003 988 965 934 899 860 816 768 718
666 613 559 505 450 398 344 293 244 196
153 111 74 41 14 11 8 5 3 2
1 1 1 1 0 0 0
1009 1005 993 967 931 894 853 806 753 698
644 586 532 472 416 361 308 256 206 163
121 82 48 18 12 9 6 3 2 1
1 1 0 0 0 0 0
